Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.102 | |
| A dimension MM | 180.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22191-24-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.252 | |
| Drop dimension MM | 108.0 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSP MULTI SEAL | Female BSP multi seal |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
