Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.992 | |
| A dimension MM | 203.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22191-32-32WXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.051 | |
| Drop dimension MM | 128.30 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSP MULTI SEAL | Female BSP multi seal |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.693 | |
| Inside diameter MM | 43.000 | |
| Product height in | 5.051 | |
| Product height mm | 128.300 | |
| Product length in | 7.992 | |
| Product length mm | 203.000 | |
| Product width in | 2.750 | |
| Product width mm | 69.850 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
