Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 2220-24-24S |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.130 |
| Hex size 1 MM | 54.100 |
| Hex size 2 IN | 2.125 |
| Hex size 2 MM | 54.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | 1 7/8-12 UN |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 1.500 |
| Tube outside diameter 2 MM | 38.1 |
| Working pressure bar | 103 |
| Working pressure PSI | 1500 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146053121 |
