Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 222003-6-40S | |
| Head style | SOCKET CAP | Socket cap |
| Material | CARBON STEEL | Carbon steel |
| Thread length IN | 0.310 | |
| Thread size | 8-32 | 8-32 |
| Thread type | UNC | UNC |
