Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 222013-4S | |
| Finish | ZINC PLATE | Zinc plate |
| Inside diameter IN | 0.402 | |
| Inside diameter MM | 10.211 | |
| Outside diameter IN | 0.6860 | |
| Outside diameter MM | 17.4240 | |
| Product material | CARBON STEEL | Carbon steel |
| Thickness IN | 3.5000 | |
| Thickness MM | 0.8890 | |
| Type | WASHER | Washer |
