Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.490 |
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 0.640 |
| Hose cut off factor MM | 16.500 |
| Hose size | -2 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.500 |
| Product height in | 0.863 |
| Product height mm | 21.920 |
| Product length in | 1.968 |
| Product length mm | 49.987 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Thread size 1 | G 1/4 |
