Aeroquip by Danfoss
2222-12S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2222-12S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.2 in | |
| Item type | NPTF Male Plug | |
| Product Height | 1.2 in | |
| Product Length/Depth | .62 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | .893 in³ | |
| Product Weight | .096 lb | |
| Product Width | 1.2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Trade Name | 2222 Series | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |