Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.880 | |
| A dimension MM | 149.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.370 | |
| Drop dimension MM | 34.90 | |
| End connection hex size IN | 1.970 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 1.970 | |
| Hex size 2 MM | 50.038 | |
| Hose cut off factor IN | 3.760 | |
| Hose cut off factor MM | 95.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 27.000 | |
| Product height in | 4.450 | |
| Product height mm | 113.030 | |
| Product length in | 7.230 | |
| Product length mm | 183.642 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Thread size 1 | G 1 1/4 | G 1 1/4 |
