SPRING
2225-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2225-4
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 809,576 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 5,5626 mm |
| Spring, Length Test | 29,9212 mm |
| Spring, Length unloaded | 33,7820 mm |
| Spring, Outside Diameter | 11,9126 mm |
| Spring, Rate | 210,152 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,1750 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |