SPRING
2225-64
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2225-64
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 560,476 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 7,60 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 5,8928 mm | |
| Spring, Length Test | 28,5826 mm | |
| Spring, Length unloaded | 35,3060 mm | |
| Spring, Outside Diameter | 12,0142 mm | |
| Spring, Rate | 160,591 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,0607 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |