SCREW, SET (1499)
2225-74
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2225-74
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 1141 COL |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 3,9624 mm |
| Screw, Point Type | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 5/16-24 UNF 2A |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |