Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.988 | |
| A dimension MM | 126.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22291-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.756 | |
| Drop dimension MM | 70.00 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE BSP FLAT SEAL | Female BSP flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.138 | |
| Hose cut off factor MM | 79.700 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.827 | |
| Inside diameter MM | 21.000 | |
| Product height in | 2.756 | |
| Product height mm | 70.000 | |
| Product length in | 4.988 | |
| Product length mm | 126.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 30.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |