Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.010 | |
| A dimension MM | 51.054 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22291GS-04-02XZ | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.340 | |
| Drop dimension MM | 34.04 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE BSP FLAT SEAL | Female BSP flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.090 | |
| Inside diameter MM | 2.286 | |
| Product height in | 1.340 | |
| Product height mm | 34.036 | |
| Product length mm | 51.054 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |