Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.000 | |
| A dimension MM | 51.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22291GS-04-02Z | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.330 | |
| Drop dimension MM | 34.00 | |
| End connection hex size IN | 0.750 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.160 | |
| Hose cut off factor MM | 29.500 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.090 | |
| Inside diameter MM | 2.500 | |
| Product height in | 2.090 | |
| Product height mm | 53.086 | |
| Product length in | 2.540 | |
| Product length mm | 64.516 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread size 1 | G 1/4-19 | G 1/4-19 |
