Danfoss
222AK00020A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 222AK00020B
222AK00020A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Material Handling, Other Mobile | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 5850 hr | |
| Brand | Danfoss | |
| Code Title | 220 Series Mobile Piston Pump | |
| Continuous Allowable Case Pressure | 19 Psi | |
| Control Special Features | None | |
| Controller Type | Pressure Compensator | |
| Design code | First | |
| Diagnostic Pressure Ports | .4375-20 UNF-2B SAE O-Ring Ports - Suction and Pressure - Plugged | |
| Displacement | 28 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B O-Ring Port - Top (28Cc and 45Cc) | |
| Feature | Fastest response and recovery times in the marketIncrease efficiency with advanced control optionsHigh pressure and flow capacity | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 2 Bolt B | |
| Housing material | Cast Iron | |
| Identification | Mark Danfoss Product Number and Full Model Code On Label | |
| Inlet pressure | 64 Psi | |
| Input shaft | 13 Tooth 16/32 Spline, Shaft Extension 41.1 [1.62] | |
| Input Speed - Maximum | 3600 RPM | |
| Input Speed - Minimum | 500 RPM | |
| Input Speed At 0.8 Bar Absolute | 2700 RPM | |
| Input Speed At 1.0 Bar Absolute | 3000 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.0625-12 UN-2B SAE O-Ring Port | |
| Maximum Case Pressure | 45 Psi | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Flow Compensator Setting | 0 bar | |
| Maximum Input Power | 39.2 kW | |
| Maximum Input Torque | 1106 in lb | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Flow Compensator Setting | 0 bar | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | AEC028L09ABA1C28000000100100CD1A | |
| Nominal Pressure Rating | 4060 Psi | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 5000 Psi | |
| Product Height | 9.02 in | |
| Product Length/Depth | 9.69 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 598.716 in³ | |
| Product Weight | 35.9 lb | |
| Product Width | 6.85 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Shaft seals | Fluorocarbon Rubber | |
| Sub-brand | None | |
| Torque Control Setting | 0 in lb | |
| Trade Name | X20 |