Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
222AK00021B
AEC028R05ABA1AA281400000 100100CD01B
222AK00021B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
222AK00021B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.020
Product height mm
229.108
Product length in
9.680
Product length mm
245.872
Product width in
6.850
Product width mm
173.990