CM11-P3-20 STUD KIT
223163
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 8.000 |
| Product height mm | | 203.200 |
| Product length in | | 5.000 |
| Product length mm | | 127.000 |
| Product width in | | 3.880 |
| Product width mm | | 98.552 |