Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
223898
CAP
223898
Tools
Add to comparison
Add to comparison
223898
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.460
Product height mm
62.484
Product length in
2.250
Product length mm
57.150
Product width in
2.490
Product width mm
63.246