Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2254-4-6S |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -6 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe swivel (NPSM) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.0 |
| Hex size 3 IN | 0.688 |
| Hex size 3 MM | 17.5 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2254 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPSM |
| Thread size 2 | 1/4-18 NPSM |
| Thread size 3 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
| Tube outside diameter 3 IN | 0.410 |
| Tube outside diameter 3 MM | 10.4 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146174406 |
