Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2254-8-8S |
| Drop dimension IN | 1.469 |
| Drop dimension MM | 37.30 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe swivel (NPSM) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Hex size 2 IN | 0.984 |
| Hex size 2 MM | 25.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item Type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2254 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPSM |
| Thread size 2 | 1/2-14 NPSM |
| Thread size 3 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188229 |
