Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion max cc | 0.30 | |
| Angle shape | Straight | |
| Application | AIR CONDITIONING | Air conditioning |
| Body size | 3/4 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22546-12 | |
| Connection style | Manual connect | |
| Fluid loss cc | 0.10000 | |
| Inside diameter IN | 0.364 | |
| Item type | O-RING | O-Ring |
| Latch type | Screw to connect | |
| Outside diameter IN | 0.5000 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 0.063 | |
| Product length mm | 1.600 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Thickness IN | 0.063 | |
| Valve type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137166 |
