Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22550-114 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.612 | |
| Inside diameter MM | 15.545 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.8130 | |
| Outside diameter MM | 20.6370 | |
| Product color finish | BLACK WITH BLUE DOT | Black with blue dot |
| Product height in | 0.813 | |
| Product height mm | 20.637 | |
| Product length in | 0.094 | |
| Product length mm | 2.381 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.813 | |
| Product width mm | 20.637 | |
| Thickness IN | 0.0940 | |
| Thickness MM | 2.3810 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158161 |
