
Danfoss
22550-116
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22550-116
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Inside diameter | .75 in | |
| Item type | O-Rings | |
| Outside diameter | .9375 in | |
| Product Height | .9375 in | |
| Product Length/Depth | .09375 in | |
| Product material | Buna-N | |
| Product Type | Spare Part | |
| Product Volume | .082 in³ | |
| Product Weight | .01 lb | |
| Product Width | .9375 in | |
| Sub-brand | None | |
| Thickness | .09375 in | |
| Trade Name | None |