Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22550-12 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.364 | |
| Inside diameter MM | 9.246 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5000 | |
| Outside diameter MM | 12.7000 | |
| Product color finish | BLACK WITH BLUE DOT | Black with blue dot |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Thickness IN | 0.0630 | |
| Thickness MM | 1.5870 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158185 |
