Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Inside diameter IN | 0.2500 |
| Item type | O-Ring |
| Outside diameter IN | 0.3800 |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thickness IN | 0.0600 |