Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.5000 |
| Item type | O-Ring |
| Outside diameter IN | 0.6880 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thickness IN | 0.0940 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099280 |
