Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22566-126 | |
| Inside diameter IN | 1.380 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.560 | |
| Product height in | 1.563 | |
| Product height mm | 39.700 | |
| Product length in | 0.094 | |
| Product length mm | 2.388 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 1.563 | |
| Product width mm | 39.700 | |
| Thickness IN | 0.090 |