Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22566-211 | |
| Inside diameter IN | 0.813 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.0630 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Thickness IN | 0.1250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146099303 |
