Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient temperature max C | 60 | |
| Ambient temperature max F | 140 | |
| Brand | DANFOSS | Danfoss |
| Compensation | PRE-COMPENSATION | Pre-Compensation |
| Construction | MONO-BLOCK | Mono-block |
| Design number | SECOND | Second |
| Mount Type | THROUGH HOLES | Through holes |
| Nominal_Flow Rating | 100 LPM26,4 GPM | 100 LPM26,4 GPM |
| Port_Valve A | NONE | None |
| Ports Ports | SAE | SAE |
| Pressure Rating | 350 BAR5076 PSI | 350 BAR5076 PSI |
| Product height in | 4.460 | |
| Product height mm | 113.284 | |
| Product length in | 6.140 | |
| Product length mm | 155.956 | |
| Product Material | DUCTILE IRON | Ductile iron |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Sections | 0 | 0 |
| Work Ports | -10(SAE-6) | -10(SAE-6) |
![Danfoss CLS Load Sense Sectional Mobile Valves 225AP00089B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318627%2FID463022740468-0101_preview.jpg&w=1920&q=75)