Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max C | 60 |
| Ambient temperature max F | 140 |
| Construction | Sectional |
| Design number | B |
| Max working port leak CC/MIN | 11 |
| Maximum flow rate GPM | 26.4 |
| Maximum flow rate LPM | 100 |
| Maximum fluid temperature C | 80 |
| Maximum fluid temperature F | 176 |
| Maximum pressure rating BAR | 350 |
| Maximum pressure rating PSI | 5076 |
| Minimum ambient temperature C | -40 |
| Minimum ambient temperature F | -40 |
| Minimum fluid temperature C | -25 |
| Minimum fluid temperature F | -13 |
| Mount type | Through holes |
| Nominal_Flow Rating | 100 LPM |
| Ports Ports | BSP |
| Pressure Rating | 350 BAR |
| PRESSURE RATING | 350 BAR |
| Product height in | 4.460 |
| Product height mm | 113.284 |
| Product length in | 6.140 |
| Product length mm | 155.956 |
| Product Material | Ductile iron |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Sections | 1 |
| Work Ports | G 1/2" |
![Danfoss CLS Load Sense Sectional Mobile Valves 225AP00089B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318627%2FID463022740468-0101_preview.jpg&w=1920&q=75)