Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
225AP00133B
CLS100 INLET ASSEMBLY
225AP00133B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
225AP00133B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.840
Product height mm
122.936
Product length in
11.310
Product length mm
287.274
Product width in
2.480
Product width mm
62.992