Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient temperature max C | 60 | |
| Ambient temperature max F | 140 | |
| Brand | DANFOSS | Danfoss |
| Construction | MONO-BLOCK | Mono-block |
| Design number | SECOND | Second |
| Mount Type | THROUGH HOLES | Through holes |
| Nominal_Flow Rating | 100 LPM26,4 GPM | 100 LPM26,4 GPM |
| Pressure Rating | 276 BAR4003 PSI | 276 BAR4003 PSI |
| Product Material | DUCTILE IRON | Ductile iron |
| Sections | 0 | 0 |