Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient temperature max C | 60 | |
| Ambient temperature max F | 140 | |
| Construction | SECTIONAL | Sectional |
| Design number | B | B |
| Max working port leak CC/MIN | 11 | |
| Maximum flow rate GPM | 26.400 | |
| Maximum flow rate LPM | 100.00 | |
| Maximum fluid temperature C | 80 | |
| Maximum fluid temperature F | 176 | |
| Maximum pressure rating BAR | 350 | |
| Maximum pressure rating PSI | 5076 | |
| Minimum ambient temperature C | -40 | |
| Minimum ambient temperature F | -40 | |
| Minimum fluid temperature C | -25 | |
| Minimum fluid temperature F | -13 | |
| Mount Type | THROUGH HOLES | Through holes |
| Nominal_Flow Rating | 100 LPM | 100 LPM |
| Ports Ports | BSP | BSP |
| Pressure Rating | 350 BAR | 350 BAR |
| PRESSURE RATING | 350 BAR | |
| Product height in | 4.460 | |
| Product height mm | 113.284 | |
| Product length in | 6.140 | |
| Product length mm | 155.956 | |
| Product Material | DUCTILE IRON | Ductile iron |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Sections | 1 | 1 |
| Work Ports | G 1/2" | G 1/2" |