Product specifications
Characteristic | Value | Description |
|---|---|---|
| Acutation type | ELECTROHYD WITH LEVER OVERRIDE | Electrohydraulic with lever override |
| Ambient temperature max C | 60 | |
| Ambient temperature max F | 140 | |
| Brand | DANFOSS | Danfoss |
| Compensation | POST-COMPENSATION | Post-Compensation |
| Construction | MONO-BLOCK | Mono-block |
| Design number | SECOND | Second |
| Mount Type | THROUGH HOLES | Through holes |
| Nominal_Flow Rating | 100 LPM26,4 GPM | 100 LPM26,4 GPM |
| Port_Valve A | CAVITY MACHINED AND PLUGGED | Cavity machined and plugged |
| Ports Ports | SAE | SAE |
| Pressure Rating | 350 BAR5076 PSI | 350 BAR5076 PSI |
| Product height in | 6.430 | |
| Product height mm | 163.322 | |
| Product length in | 12.140 | |
| Product length mm | 308.356 | |
| Product Material | DUCTILE IRON | Ductile iron |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Sections | 0 | 0 |
| Work Ports | -10(SAE-6) | -10(SAE-6) |