CLS101PESHA025025CR190R1 90Z000ZZL00B-product-details

CLS101PESHA025025CR190R1 90Z000ZZL00B

225AP00597B


Tools

Product specifications

Characteristic
Value
Acutation typeElectrohydraulic with lever override
Ambient temperature max C60
Ambient temperature max F140
BrandDanfoss
CompensationPost-Compensation
ConstructionMono-block
Design numberSecond
Mount typeThrough holes
Nominal_Flow Rating100 LPM26,4 GPM
Port_Valve AComb relief and anticavitation
Ports PortsSAE
Pressure Rating350 BAR5076 PSI
Product height in6.430
Product height mm163.322
Product length in12.140
Product length mm308.356
Product MaterialDuctile iron
Product width in1.500
Product width mm38.100
Sections0
Work Ports-10(SAE-6)