Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max C | 60 |
| Ambient temperature max F | 140 |
| Brand | Danfoss |
| Construction | Mono-block |
| Design number | Second |
| Mount type | Through holes |
| Nominal_Flow Rating | 100 LPM26,4 GPM |
| Port_Valve A | None |
| Ports Ports | SAE |
| Pressure Rating | 350 BAR5076 PSI |
| Product height in | 4.840 |
| Product height mm | 122.936 |
| Product length in | 11.310 |
| Product length mm | 287.274 |
| Product Material | Ductile iron |
| Product width in | 2.480 |
| Product width mm | 62.992 |
| Sections | 0 |
| Work Ports | -10(SAE-6) |