Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
225AP00691B
CLS100 WORK SECTION ASSEMBLY
225AP00691B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
225AP00691B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.430
Product height mm
163.322
Product length in
12.140
Product length mm
308.356
Product width in
1.500
Product width mm
38.100