Danfoss CLS Load Sense Sectional Mobile Valves 225AP00569B [RIGHT]

CLS100 WORK SECTION ASSEMBLY

225AP00721B


Tools

Product specifications

Characteristic
Value
Acutation typeElectrohydraulic with lever override
Ambient temperature max C60
Ambient temperature max F140
CompensationPre-Compensation
ConstructionSectional
Design numberB
Max working port leak CC/MIN11
Maximum flow rate GPM26.4
Maximum flow rate LPM100
Maximum fluid temperature C80
Maximum fluid temperature F176
Maximum pressure rating BAR350
Maximum pressure rating PSI5076
Minimum ambient temperature C-40
Minimum ambient temperature F-40
Minimum fluid temperature C-25
Minimum fluid temperature F-13
Mount typeThrough holes
Nominal_Flow Rating100 LPM
Port_Valve ACavity machined and plugged
Port_Valve BCavity machined and plugged
Ports PortsBSP
Pressure Rating350 BAR
PRESSURE RATING350 BAR
Product height in6.430
Product height mm163.322
Product length in12.140
Product length mm308.356
Product MaterialDuctile iron
Product width in1.500
Product width mm38.100
Sections1
Work PortsG 1/2"