CLS100 WORK SECTION ASSEMBLY-product-details

CLS100 WORK SECTION ASSEMBLY

225AP00730B


Tools

Product specifications

Characteristic
Value
Description
Acutation typeELECTROHYD WITH LEVER OVERRIDEElectrohydraulic with lever override
Ambient temperature max C60
Ambient temperature max F140
CompensationPOST-COMPENSATIONPost-Compensation
ConstructionSECTIONALSectional
Design numberBB
Max working port leak CC/MIN11
Maximum flow rate GPM26.400
Maximum flow rate LPM100.00
Maximum fluid temperature C80
Maximum fluid temperature F176
Maximum pressure rating BAR350
Maximum pressure rating PSI5076
Minimum ambient temperature C-40
Minimum ambient temperature F-40
Minimum fluid temperature C-25
Minimum fluid temperature F-13
Mount TypeTHROUGH HOLESThrough holes
Nominal_Flow Rating100 LPM100 LPM
Port_Valve ACAVITY MACHINED AND PLUGGEDCavity machined and plugged
Port_Valve BCAVITY MACHINED AND PLUGGEDCavity machined and plugged
Ports PortsBSPBSP
Pressure Rating350 BAR350 BAR
PRESSURE RATING350 BAR
Product height in6.430
Product height mm163.322
Product length in12.140
Product length mm308.356
Product MaterialDUCTILE IRONDuctile iron
Product width in1.500
Product width mm38.100
Sections11
Work PortsG 1/2"G 1/2"