CLS100 INLET ASSEMBLY
225AP00765B
Tools225AP00765B Product specifications
Characteristic | Value | Description |
|---|
| Product height in | | 4.840 |
| Product height mm | | 122.936 |
| Product length in | | 11.310 |
| Product length mm | | 287.274 |
| Product width in | | 2.480 |
| Product width mm | | 62.992 |