CLS101PEBDA080040FR350R2 40Z000ZAL26B-product-details

CLS101PEBDA080040FR350R2 40Z000ZAL26B

225AP00997B


Tools

Product specifications

Characteristic
Value
Description
Acutation typeELECTROHYD WITH LEVER OVERRIDEElectrohydraulic with lever override
Ambient temperature max C60
Ambient temperature max F140
BrandDANFOSSDanfoss
CompensationPOST-COMPENSATIONPost-Compensation
ConstructionMONO-BLOCKMono-block
Design numberSECONDSecond
Mount TypeTHROUGH HOLESThrough holes
Nominal_Flow Rating100 LPM26,4 GPM100 LPM26,4 GPM
Port_Valve ACOMB RELIEF AND ANTICAVITATIONComb relief and anticavitation
Ports PortsBSPBSP
Pressure Rating350 BAR5076 PSI350 BAR5076 PSI
Product height in6.430
Product height mm163.322
Product length in12.140
Product length mm308.356
Product MaterialDUCTILE IRONDuctile iron
Product width in1.500
Product width mm38.100
Sections00
Work PortsG 1/2"G 1/2"