Product specifications
Characteristic | Value |
|---|---|
| Acutation type | Electrohydraulic with lever override |
| Ambient temperature max C | 60 |
| Ambient temperature max F | 140 |
| Brand | Danfoss |
| Compensation | Post-Compensation |
| Construction | Mono-block |
| Design number | Second |
| Mount type | Through holes |
| Nominal_Flow Rating | 100 LPM26,4 GPM |
| Port_Valve A | Comb relief and anticavitation |
| Ports Ports | BSP |
| Pressure Rating | 350 BAR5076 PSI |
| Product height in | 6.430 |
| Product height mm | 163.322 |
| Product length in | 12.140 |
| Product length mm | 308.356 |
| Product Material | Ductile iron |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sections | 0 |
| Work Ports | G 1/2" |