CLS10004LSL205000ZZ00384 003850038600387-product-details

CLS10004LSL205000ZZ00384 003850038600387

225APA0119B


Tools

Product specifications

Characteristic
Value
Description
Ambient temperature max C60
Ambient temperature max F140
BrandDANFOSSDanfoss
ConstructionSECTIONALSectional
Design numberSECONDSecond
Mount TypeTHROUGH HOLESThrough holes
Nominal_Flow Rating100 LPM26,4 GPM100 LPM26,4 GPM
Port_Valve ANONENone
Ports PortsSAESAE
Pressure Rating350 BAR5076 PSI350 BAR5076 PSI
Product height in6.430
Product height mm163.322
Product length in13.730
Product length mm348.742
Product MaterialDUCTILE IRONDuctile iron
Product width in10.640
Product width mm270.256
Sections44
Work Ports-10(SAE-6)-10(SAE-6)