CLS10004USZ000000ZZ00676 0067600676GSCD0-product-details

CLS10004USZ000000ZZ00676 0067600676GSCD0

225APA0189B


Tools

Product specifications

Characteristic
Value
Ambient temperature max C60
Ambient temperature max F140
BrandDanfoss
ConstructionSectional
Design numberSecond
Mount typeThrough holes
Nominal_Flow Rating100 LPM26,4 GPM
Port_Valve ANone
Ports PortsSAE
Pressure Rating350 BAR5076 PSI
Product height in6.430
Product height mm163.322
Product length in13.730
Product length mm348.742
Product MaterialDuctile iron
Product width in10.640
Product width mm270.256
Sections4
Work Ports-10(SAE-6)