Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max C | 60 |
| Ambient temperature max F | 140 |
| Brand | Danfoss |
| Construction | Sectional |
| Design number | Second |
| Mount type | Through holes |
| Nominal_Flow Rating | 100 LPM26,4 GPM |
| Port_Valve A | None |
| Ports Ports | SAE |
| Pressure Rating | 350 BAR5076 PSI |
| Product height in | 6.430 |
| Product height mm | 163.322 |
| Product length in | 13.730 |
| Product length mm | 348.742 |
| Product Material | Ductile iron |
| Product width in | 16.600 |
| Product width mm | 421.640 |
| Sections | 8 |
| Work Ports | -10(SAE-6) |
![Danfoss CLS Load Sense Sectional Mobile Valves 225APA0033B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318653%2FID463022740474-0101_preview.jpg&w=1920&q=75)