Winner by Danfoss
22611-02-04ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22611-02-04ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 2 | .55 in | |
| Hose cut-off factor | .61 in | |
| Hose dash size | -4 | |
| Inside diameter | .12 in | |
| Item type | Fitting Assembly | |
| Product Height | .551 in | |
| Product Length/Depth | 1.929 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .586 in³ | |
| Product Weight | .044 lb | |
| Product Width | .551 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/8-28 | |
| Trade Name | 2-Piece |