Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 51.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22611DY-20-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.600 | |
| Product height in | 2.320 | |
| Product height mm | 58.928 | |
| Product length in | 3.940 | |
| Product length mm | 100.076 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.320 | |
| Product width mm | 58.928 | |
| Thread size 1 | G 1 1/4 | G 1 1/4 |
