Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 51.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.004 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22612DY-12-12S36Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 31.979 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.600 | |
| Product height in | 1.456 | |
| Product height mm | 36.982 | |
| Product length in | 3.590 | |
| Product length mm | 91.186 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.456 | |
| Product width mm | 36.982 | |
| Thread size 1 | G 3/4 | G 3/4 |
