Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
226161
SEAL
226161
Tools
Add to comparison
Add to comparison
226161
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.435
Product height mm
36.449
Product length in
0.099
Product length mm
2.515
Product width in
1.435
Product width mm
36.449