Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22617-2 | |
| Durometer | 90 | 90 |
| Product height in | 0.125 | |
| Product height mm | 3.175 | |
| Product length in | 0.064 | |
| Product length mm | 1.626 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.125 | |
| Product width mm | 3.175 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146182012 |
